PFM0271

Floor Marking tape

3"X50FT High-Performance Marking Tape,-(BLACK/YELLOW DIAGONAL STRIPES)

Specifications

Color

Black/Yellow

Material

Vinyl/Polyester

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Application

Identify hazards throughout your facility with high-performance message floor marking tapes.

Dimensions (In.)

3" x 50-ft

Environment

Indoor use only

Legend

(BLACK/YELLOW DIAGONAL STRIPES)

Length (ft.)

50.00

Operating Temperature

-20°F - 176°F

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

Vinyl tape with polyester overlaminate provides superior durability for industrial facilities with high plant traffic areas, High-gloss surface resists marks, abrasions, water, chemicals, and heat, Agressive acrylic adhesive minimizes peel or lift, Low profile reduces tears and scratches from skids and pallet jacks, Roll size: 3" x 50-ft

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610419

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products