Reflective tape, 2.00 wide x 50.0' length, white, 1 pc. package quantity.
Note | Resin ribbon recommended. |
Product Type | Printable Labeling Tape |
Color | White |
Material | GMRS/GMY4-C |
Finish/Coating | Laminated |
For Use With | TDP43MY Thermal Printer |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 50 |
Overall Length (m) | 15.24 |
Overall Thickness (In.) | 0.008 |
Overall Thickness (mm) | 0.203 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -23 |
Minimum Operating Temperature (°F) | -10 |
Part Features | Reflective tapes can be used for illuminating or highlighting a range of objects. Increases safety during power outages or other low light conditions. Tapes are laminated for improved print quality and durability. |
UPC | 07498302729 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1013 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.4054 |
Product Bulletins | Facility Identification Tapes: SFCB04--WW-ENG | English | |
Part Drawings | Reflective Thermal Transfer Continuous Tapes | English | |
Technical References | Reflective Tape | English |