Photoluminescent tape - thermal transfer printable, 4.00 H x 15.00' length, polyester tape, green, 1 pc. package quantity.
Product Type | Labeling Tape |
Color | Green |
Material | Polyester |
For Use With | Panduit Thermal Transfer Desktop Printers |
Standards Met | Meet or Exceed the Following Safety Standard Specification for Photo Luminescent Safety Markings Including: ASTM E 2072-00, ASTM E 2073-00, ASTM E 2030-99, IN67510-1, IMO Resolution A.752.18, ISO/CD 15370, DIN 67510, UL 924, ASTM 162, ASTM 648, ASTM 662, MIL-L-3891 B, NFPA 101 Life Safety Code, OSHA 1910.37; RoHS Compliant |
Overall Length (ft.) | 15 |
Overall Length (m) | 4.57 |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.254 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498344955 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Facility Identification Tapes: SFCB04--WW-ENG | English | |
Part Drawings | Part Drawing - PDF - T-X000_1 | English | |
Part Drawings | Part Drawing - PDF - T_00x000Y2T | English |