Underground hazard tape, 3.00" H x 1000' length, 'Caution eletric line buried below' (legend), detectable laminated aluminum, black/red, 1 pc. package quantity.
Product Type | Underground Hazard Tape |
Color | Red |
Material | Aluminum |
Finish/Coating | Laminated |
Overall Width (In.) | 3.17 |
Overall Width (mm) | 80.51 |
Legend Color | Black |
Overall Length (ft.) | 1 |
Overall Length (m) | 304.8 |
Standards Met | RoHS Compliant |
Environment | Outdoor |
Resistance Properties | Flame-Resistant |
Legend | CAUTION ELECTRIC LINE BURIED BELOW |
UPC | 07498397337 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1940 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | HTDU Underground Detectable Tape Part Drawing C10627 | English | |
Technical References | Detectable Underground Tape Technical Data Sheet | English |