HTDU6O-T

Underground hazard tape, 6.00" H x 1000' length, 'Caution telephone line buried below' (legend), detectable laminated aluminum, black/orange, 1 pc. package quantity.

Specifications

Material

Detectable Laminated Aluminum

Overall Width (In.)

6

Overall Width (mm)

152.4

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Black/Orange

Length (ft.)

1000.00

Overall Height (In.)

6.00

Overall Height (mm)

152.4

Legend

CAUTION TELEPHONE LINE BURIED BELOW

Legend Color

Black/Orange

Roll Length (ft.)

1000.0

Roll Length (m)

305.0

Roll Width (In.)

6.00

Roll Width (mm)

152.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397355

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3901

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HTDU**-** Part Drawing

US English

Related Products