HTU6O-FO

Hazard Tape

Underground hazard tape, 6.00" H x 1000' length, 'Caution buried fiber optic cable' (legend), polyethylene, black/orange, 1 pc. package quantity.

Specifications

Material

Polythylene

Overall Width (In.)

6

Overall Width (mm)

152.4

Overall Length (ft.)

1000

Overall Length (m)

305

Color

Black/Orange

Length (ft.)

1000.00

Overall Height (In.)

6.00

Overall Height (mm)

152.4

Legend

CAUTION BURIED FIBER OPTIC CABLE

Roll Width (In.)

6.00

Roll Width (mm)

152.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397206

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2461

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HTU**-** Part Drawing

US English

Related Products