PAS1014D79

Safety Signs

Aluminum Sign, 10"H x 14"W, 'High Voltage Keep Away'

Specifications

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

High Voltage Keep Away

Material

Aluminum

Overall Size W x H (In.)

14.00 x 10.00

Product Type

Safety Signs

Signs Per Card

1

Thickness (In.)

0.04

Thickness (mm)

1.016

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498358727

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0214

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2143

Resources

Part Drawings

Aluminum Safety Signs - C11050

US English

Specification Sheets

Aluminum Safety Signs

US English

Related Products