PAS1824D72

Safety Signs

Aluminum Sign, 18"H x 24"H, Danger Header, HIGH VOLTAGE, Red and Black/White

Specifications

Product Type

Safety Signs

Material

Aluminum

Overall Width (In.)

24

Overall Width (mm)

609.6

Overall Height (In.)

18

Overall Height (mm)

457.2

Legend

High Voltage

Legend Color

Red and Black/White

Overall Size W x H (In.)

18.00 x 24.00

Sign Header

DANGER

Signs Per Card

1

Thickness (In.)

0.04

Thickness (mm)

1.016

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358730

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3204

Resources

Specification Sheets

Aluminum Safety Signs

US English

Part Drawings

Aluminum Safety Signs - C11050

US English

Related Products