PAS2404B7210

Safety Signs

Safety Sign, 24.00" H x4.00" W, 'FIRE HOSE' (legend), Aluminum, Red on White.

Specifications

Material

Aluminum

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Height (In.)

24

Overall Height (mm)

609.6

Maximum Operating Temperature (°C)

121

Maximum Operating Temperature (°F)

250

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Environment

5 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Red/White

Dimensions (In.)

24" x 4"

Legend

FIRE HOSE

Operating Temperature

-40° to 250°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.

Thickness (In.)

0.04

Thickness (mm)

1.016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305608574

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0022

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products