PCSP0004

Confined Space Sign

Confined Space, Stencil, DANGER CONFINED SPACE ENTER BY PERMIT ONLY

Specifications

Material

Polyethylene

Overall Width (mm)

177.8

Overall Height (mm)

254

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Application

Mark confined spaces that are otherwise difficult to label by using ink or spray paint.

Color

Translucent White

Dimensions (In.)

7" x 10"

Legend

DANGER CONFINED SPACE ENTER BY PERMIT ONLY

Maximum Overall Height (mm)

254

Operating Temperature

-90°F to 168°F

Part Features

Fits a 7" x 10" image area, DANGER header is 2"H letters, while message area has approximately 1"H letters, Stencil is .010" thick PETG plastic with die-cut letters

Thickness (mm)

0.254

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605977

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0004

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products