PPS0204W2100-F

Safety Signs

Polyester Adhesive Arc Flash Label, Written in French.

Specifications

Material

Polyester Adhesive

Color

Black/Orange

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

4.50

Width (mm)

114.3

Color (Legend/Background)

Black/Orange

Labels Per Sheet

2

Legend

POTENTIAL ARC FLASH HAZARD

Overall Size W x H (In.)

4.50 x 2.25

Signs Per Card

2

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498340270

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PPS0204, PVS0204, & PVS0305 Part Drawing

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Part Drawings

Customer drawing safety sign pvs and pps style 1

US English

Related Products