PPS0305C174

Safety Signs

Polyester adhesive sign, 3.5" H x 5.0" W, caution header, 'This unit is fed by more than one source of energy' (legend), polyester adhesive, black/yellow, 1 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Length (In.)

3.50

Overall Height (In.)

3.50

Overall Height (mm)

88.9

Overall Width (In.)

5.00

Overall Width (mm)

127.0

Legend

THIS UNIT IS FED BY MORE THAN ONE SOURCE OF ENERGY

Legend Color

Black/Yellow

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Product Type

Safety Signs

Sign Header

CAUTION

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498321176

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products