PPS0305N107

Safety Signs

Polyester adhesive sign, 3.5" H x 5.0" W, notice header, 'Do not block door' (legend), polyester adhesive, blue and black/white, 2 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Height (In.)

3.50

Height (mm)

88.9

Width (In.)

5.00

Width (mm)

127.0

Color (Legend/Background)

Blue and Black/White

Header

NOTICE

Legend

Do Not Block Door

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Product Type

Safety Signs

Signs Per Card

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498361603

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Part Drawings

PVS0503 & PPS0305 Part Drawing

US English

Catalogs

Safety Solutions Catalog

US English

Related Products