PPS0305N108

Safety Signs

Polyester Adhesive Sign, NOTICE Header, KEEP THIS DOOR CLOSED, 5.00"W x 3.50" H, 5 signs, BU/BL/WH

Specifications

Product Type

Safety Signs

Material

Polyester Adhesive

Overall Width (In.)

5

Overall Width (mm)

127

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Legend

Keep This Door Closed

Legend Color

Blue and Black/White

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Sign Header

NOTICE

Signs Per Card

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498361604

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

Safety Sign PVS And PPS Style 1

US English

Related Products