PPS0305W2108

Safety Signs

Polyester Adhesive Arc Flash Label, Warning Header, "Arc Flash and Shock Hazard…" Legend

Specifications

Material

Polyester Adhesive

Color

Black/Orange/White

Color (Legend/Background)

Black and Orange/White

Height (In.)

3.50

Height (mm)

88.9

Width (In.)

5.00

Width (mm)

127.0

Header

WARNING

Legend

Arc Flash and Shock Hazard Appropriate PPE Required

Overall Size W x H (In.)

5.00 x 3.50

Overall Size W x H (mm)

127.0 x 88.9

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498369305

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products