PPS0507B278

Safety Signs

Polyester adhesive sign, 5.0" H x 7.0" W, blank header, no gun carry area symbol, polyester adhesive, red and black/white, 1 sign/card, 1 card/package.

Specifications

Color (Legend/Background)

Red and Black/White

Header

Blank

Height (In.)

5.00

Height (mm)

127.0

Legend

Gun with "no" circle

Material

Polyester Adhesive

Overall Size W x H (In.)

7.00 x 5.00

Product Type

Safety Signs

Width (In.)

7.00

Width (mm)

177.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381092

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0790

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.7899

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products