Product Type | Arc Flash Sign |
Application | Arc Flash Labeling |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Legend Color | Black |
Background Color | Orange |
Color | Black/Orange |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
UPC | 07498385957 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1850 |
Product Bulletins | Arc Flash Labeling Solutions | English | |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Catalogs | Safety Solutions Catalog | English |