PPS0507W2200

Safety Signs

Polyester adhesive sign, 5.0" H x 7.0" W, warning header, 'Risk of fire or electric shock..' (legend), polyester adhesive, black and orange/white, 1 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

7.00

Width (mm)

177.8

Color (Legend/Background)

Black and Orange/White

Header

WARNING

Legend

"RISK OF FIRE OR ELECTRIC SHOCK..."

Overall Size W x H (In.)

7.00 x 5.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498377852

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0186

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1860

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products