PPS0710C91

Safety Signs

Polyester adhesive sign, 7.0" H x 10.0" W, caution header, 'This space must be kept clear at all times' (legend), polyester adhesive, black/yellow, 1 sign/card, 1 card/package.

Specifications

Material

Polyester Adhesive

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

This Space Must Be Kept ….

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361938

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0298

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1490

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products