PPS0710DV002

Safety Signs

Polyester adhesive sign, 7.0" H x 10.0" W, danger header, '115 Volts' (legend), polyester adhesive, red and black/white, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Polyester Adhesive

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

7

Overall Height (mm)

177.8

Legend

115 VOLTS

Legend Color

Red and Black/White

Overall Size W x H (In.)

10.00 x 7.00

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341736

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0060

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1490

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products