PPS1209G011

Safety Signs

Photoluminescent safety sign, 12.0" H x 9.0" W, 'Fire alarm' (legend) with down arrow symbol, photoluminescence adhesive polyester, red/white, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Photoluminescence Adhesive Polyester

Overall Width (In.)

9

Overall Width (mm)

228.6

Overall Height (In.)

12

Overall Height (mm)

304.8

Color

Red/White

Legend

FIRE ALARM

Legend Color

White/Red

Overall Size W x H (In.)

9.00 x 12.00

Sign Header

Header Not Included On Sign

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354205

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.2324

Related Products