PRS0705B7303

Safety Signs

Safety Sign, 7.00" H x5.00" W, 'THIS IS A SMOKE-FREE FACILITY' (legend), Polyethylene Plastic, Red/Black/White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

No

Color

Red/Black/White

Dimensions (In.)

7" x 5"

Environment

2 years

Height (In.)

7.00

Height (mm)

177.8

Legend

THIS IS A SMOKE-FREE FACILITY

Material

Polyethylene Plastic

Operating Temperature

-90° to 168°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, 0.055" thick with good impact resistance and surface image with non-glare finish, Suitable for indoor or outdoor; contains UV inhibitors, Manufactured with 50% recycled plastic and is recyclable (Code 2).

Thickness (In.)

0.055

Thickness (mm)

1.397

UL Listed

No

Width (In.)

5.00

Width (mm)

127.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305609154

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0011

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products