PRS0710B251

Safety Signs

Non-adhesive rigid sign, 7.0" H x 10.0" W, blank header, 'Eye wash station' (legend), rigid polyethylene, white/red, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Rigid Polyethylene

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

7

Overall Height (mm)

177.8

Legend

EYE WASH STATION

Legend Color

White/Red

Overall Size W x H (In.)

10.00 x 7.00

Sign Header

Header Not Included On Sign

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392419

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1563

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products