PRS1209B317

Safety Signs

Non-adhesive rigid sign, 12.0" H x 9.0" W, blank header, 'Fire extinguisher' (legend) with down arrow, rigid polyethylene, white/red, 1 sign/card, 1 card/package.

Specifications

Material

Rigid Polyethylene

Height (In.)

12.00

Height (mm)

304.8

Width (In.)

9.00

Width (mm)

228.6

Color (Legend/Background)

White/Red

Header

Header Not Included On Sign

Legend

FIRE EXTINGUISHER ARROW POINT BELOW

Overall Size W x H (In.)

9.00 x 12.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392240

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1683

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products