PRS1410N106

Safety Signs

Polyethylene sign, 14.0" H x 10.0" W, notice header, 'In accordance with osha standard 1910.147, all equipment, machines and servicing..' (legend), rigid polyethylene, blue and black/white, 1 sign/card, 1 card/package.

Specifications

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

10.00

Width (mm)

254.00

Header

NOTICE

Legend

In Accordance with OSHA Standard 1910.147, all equipment...

Material

Rigid Polyethylene

Overall Size W x H (In.)

10.00 x 14.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363878

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0221

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2214

Related Products