PRS1420BWHT

Safety Signs

Non-Adhesive Sign, 14"H x 20"W, Blank

Specifications

Material

Rigid Polyethylene

Color

White

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

White

Header

Header Not Included On Sign

Legend

BLANK

Overall Size W x H (In.)

20.00 x 14.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370420

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0846

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8464

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products