PRS1420BYEL

Safety Signs

Non-Adhesive Sign, 14"H x 20"W, Blank

Specifications

Material

Rigid Polyethylene

Color

Yellow

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

Yellow

Header

Header Not Included On Sign

Legend

BLANK

Overall Size W x H (In.)

20.00 x 14.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374497

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0846

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8464

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Catalogs

Safety Solutions Catalog

US English

Related Products