PRS1420C442

Safety Signs

Non-Adhesive Sign, 14"H x 20"W, Caution Header Only

Specifications

Material

Rigid Polyethylene

Color

Black/Yellow

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

BLANK

Overall Size W x H (In.)

20.00 x 14.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392542

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3204

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Related Products