PSSB-13

Safety Signs

Voltage safety marker book, 'Danger high voltage' (legend), vinyl, red/black on white, 3 markers/page, 30 markers/book.

Specifications

Material

Vinyl

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Overall Height (In.)

1.5

Overall Height (mm)

38.1

Color

Red/Black/White

Length (In.)

3.25

Length (mm)

38.1

Legend

Danger High Voltage

Marker Length (In.)

3.25

Marker Length (mm)

82.6

Marker Width (In.)

1.50

Marker Width (mm)

38.1

Markers Per Book

30

Markers Per Page

3

Type

Safety Marker Book

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394888

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0044

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0443

Resources

Part Drawings

Danger High Voltage Marker Book Part Drawing

US English

Related Products