PSSE001

Safety Signs

Safety Sign, 7.50" H x12.25" W, 'EXIT' (legend), Thermoplastic.

Specifications

Material

Thermoplastic

Overall Width (In.)

12.25

Overall Width (mm)

311.15

Overall Height (In.)

7.5

Overall Height (mm)

190.5

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

32

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Red/White

Dimensions (In.)

7.5" x 12.25" x 1.75"

Legend

EXIT

Part Features

Scratch- and corrosion-resistant thermoplastic housing measures 7-1/2"H x 12-1/4"W x 1-3/4"D, 6"H x 3/4" stroke letters, 120 or 277 field selectable inputs, Can be wall or ceiling mounted.

Thickness (In.)

1.75

Thickness (mm)

44.45

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605968

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0930

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products