PSSE010GN

Safety Signs

Safety Sign, 9.00" x15.50", 'EXIT' (legend), Steel Case, Glow on Green.

Specifications

Material

Steel

Overall Width (In.)

15.5

Overall Width (mm)

393.7

Overall Height (In.)

9

Overall Height (mm)

228.6

Maximum Operating Temperature (°C)

347

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-22

Minimum Operating Temperature (°F)

-30

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Glow/Green

Dimensions (In.)

8.25" x 15.25" x .25"

Legend

EXIT

Part Features

Sign size: 8-1/4"H x 15-1/4"W x 1/4"D; Letter size: 7"H x 7/8" stroke, 50-ft. viewing distance, Photoluminescent panel is housed inside a durable steel casing, Punch-out directional arrows, Surface, flag, or ceiling mount.

Thickness (In.)

0.75

Thickness (mm)

19.05

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609428

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0605

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PSSE**** Glow in the Dark Exit Signs

US English

Related Products