PSSE020BK

Safety Signs

Safety Sign, 9.75in x 16.25in, "EXIT", Photoluminescent panel is housed inside a durable steel casing, Punch-out directional arrows, Surface, flag, or ceiling mount, Not recommended for outdoor use, Glow on Black, Pack of 1.

Specifications

Note

Sold in US and Canada only

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

CE Compliant

NA

Color

Glow/Black

Dimensions (In.)

8.75" x 15.375" x .75"

Environment

Not recommended for outdoor use

Height (In.)

9.75

Height (mm)

247.65

Legend

EXIT

Material

Plastic

Operating Temperature

-30° to 175°F

Part Features

Sign size: 8-3/4"H x 15-3/8"W x 3/4"D; Letter size: 7"H x 7/8" stroke, 50-ft. viewing distance, Photoluminescent panel is housed inside a durable plastic casing, Punch-out directional arrows, Mounting hardware included for surface, flag, or ceiling mount.

Thickness (In.)

2

Thickness (mm)

50.8

UL Listed

No

Width (In.)

16.25

Width (mm)

412.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609437

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1834

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PSSE**** Glow in the Dark Exit Signs

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products