PSSE020RD

Safety Signs

Safety Sign, 9.75in x 16.25in, "EXIT", Photoluminescent panel is housed inside a durable steel casing, Punch-out directional arrows, Surface, flag, or ceiling mount, Not recommended for outdoor use, Glow on Red, Pack of 1.

Specifications

Material

Plastic

Overall Width (In.)

16.25

Overall Width (mm)

412.75

Overall Height (In.)

9.75

Overall Height (mm)

247.65

Maximum Operating Temperature (°C)

347

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-22

Minimum Operating Temperature (°F)

-30

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Glow/Red

Dimensions (In.)

8.75" x 15.375" x .75"

Legend

EXIT

Part Features

Sign size: 8-3/4"H x 15-3/8"W x 3/4"D; Letter size: 7"H x 7/8" stroke, 50-ft. viewing distance, Photoluminescent panel is housed inside a durable plastic casing, Punch-out directional arrows, Mounting hardware included for surface, flag, or ceiling mount.

Thickness (In.)

2

Thickness (mm)

50.8

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609439

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1834

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Part Drawings

PSSE**** Glow in the Dark Exit Signs

US English

Related Products