PSSG4018

Safety Signs

Safety Sign, 3.00" H x9.00" W, '(ARROW SYMBOL)' (legend), Acrylic Plastic, Red on Glow.

Specifications

Material

Acrylic Plastic

Overall Width (In.)

9

Overall Width (mm)

228.6

Overall Height (In.)

3

Overall Height (mm)

76.2

Maximum Operating Temperature (°C)

77

Maximum Operating Temperature (°F)

170

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

Not recommended for outdoor use

Application

Lumi-Glow™ Deco-Shield™ architectural-style signs are suitable for office environments, while durable for industrial areas—they look good in regular light and perform in the dark!

Color

Red/Glow

Dimensions (In.)

3" x 9"

Legend

(ARROW SYMBOL)

Part Features

Attractive architectural-style signs work well in both office and industrial environments, Constructed of 0.135" Deco-Shield™ clear acrylic plastic with step-radius edges, Backed by photoluminescent film, message will glow, Subsurface image is protected from scratches, dirt, chemical splash, and other elements, Mount with double-sided adhesive foam tape (included).

Thickness (In.)

0.135

Thickness (mm)

3.429

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609413

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0021

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PSSG**** Architectural Signs

US English

Related Products