PSTB004

Motivational

Motivational, Safety Signs, Write-a-Day Scoreboards, 36X24, Plastic, SAFETY FIRST - WE HAVE PROUDLY WORKED -,--- DAYS WITH NO LOST-TIME ACCIDENTS - SAFETY PAYS.

Specifications

Material

Plastic

Overall Width (mm)

609.6

Overall Height (mm)

914.4

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Environment

Indoor

Application

Keep track of consecutive accident-free days in an affordable way!

Color

Green/Black/White

Dimensions (In.)

36" x 24"

Legend

SAFETY FIRST - WE HAVE PROUDLY WORKED -,--- DAYS WITH NO LOST-TIME ACCIDENTS - SAFETY PAYS!

Maximum Overall Height (mm)

914.4

Part Features

Constructed of lightweight, durable .125" thick plastic, Using a dry-erase marker, simply write-in and wipe-off on the poly-coated space provided, Corner holes for ease in mounting

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606073

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Motivation Catalog

US English

Related Products