Material |
Reflective Aluminum |
Overall Width (mm) |
609.6 |
Overall Height (mm) |
762 |
Maximum Operating Temperature (°C) |
93 |
Maximum Operating Temperature (°F) |
200 |
Note |
Sold in US and Canada only |
Minimum Operating Temperature (°C) |
-34 |
Minimum Operating Temperature (°F) |
-30 |
Environment |
7-10 years |
Application |
Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways. |
Color |
Black/White |
Dimensions (In.) |
30" x 24" |
Legend |
SPEED LIMIT 55 |
Maximum Overall Height (mm) |
762 |
Part Features |
High-Intensity Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 7 years, Complies with MUTCD specifications |
UL Listed |
No |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305606502 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0333 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Part Drawings |
PTS TRAFFIC SIGNS |
US English |