PTS154

Traffic Signs

Traffic Signs, Stand with 24X24, Rubber/Steel w/Reflective Aluminum, STOP SIGN

Specifications

Material

Rubber/Steel/Aluminum

Overall Width (mm)

609.6

Overall Height (mm)

609.6

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

White/Red

Dimensions (In.)

Post: 6-ft; Sign: 24" x 24"; Base: 27" x 17" x 4"

Legend

STOP

Maximum Overall Height (mm)

609.6

Part Features

Ideal for temporary applications or crosswalks, 6-ft white powder-coated steel post with pre-drilled mounting holes, Base plate with locking pin, and a road-gripping 40-lb recycled rubber base, Includes 24" x 24" Engineer-Grade Prismatic Aluminum STOP Sign, NCHRP-350 compliant

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606026

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products