PTS170

Traffic Signs

Traffic Sign, 30" x 30", '(PEDESTRIAN CROSSING SYMBOL)' (legend), Reflective Aluminum, Black on Yellow, Otudoor Durability: 5-7 years.

Specifications

Material

Reflective Aluminum

Overall Width (mm)

762

Overall Height (mm)

762

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5-7 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black/Yellow

Dimensions (In.)

30" x 30"

Legend

(PEDESTRIAN CROSSING SYMBOL)

Maximum Overall Height (mm)

762

Part Features

Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606532

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PTS TRAFFIC SIGNS

US English

Related Products