PTS178

Traffic Signs

Cast iron optional wheel attachment to tilt and move traffic signs, Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways, For use with 14" diameter Cast Iron Base and Steel Post

Specifications

Material

Steel

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black

Dimensions (In.)

6-1/4" x 3-1/2" x 4"

Legend

NONE

Part Features

For use with 14" diameter Cast Iron Base and Steel Post (sold separately - PTS179), Easily tilt and move sign base with wheel attachment

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606036

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products