PTS181

Traffic Signs

Sign Stand, Rubber Base, Steel Post

Specifications

Material

Rubber/Steel

Overall Height (mm)

1828.8

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black/White

Dimensions (In.)

Base: 17" x 27" x 4"; Post: 6-ft

Legend

NONE

Maximum Overall Height (mm)

1828.8

Part Features

Ideal for temporary applications or crosswalks, 6-ft white powder-coated steel post with pre-drilled mounting holes, Base plate with locking pin, and a road-gripping 40-lb recycled rubber base, NCHRP-350 compliant

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606039

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.5000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products