PTS182

Traffic Signs

Sign Mounting Plate to secure traffic signs to U-Channel posts with sign mounting plate, Keep signs flat when mounting and tightening onto U-Channel post, Includes bolt, adapter ring, washer, plate, and hex nut, Two sets required per sign

Specifications

Material

Aluminum

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Secure traffic signs to U-Channel posts with sign mounting plate.

Color

Gray

Legend

NONE

Part Features

Keep signs flat when mounting and tightening onto U-Channel post, Includes bolt, adapter ring, washer, plate, and hex nut, Two sets required per sign

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606040

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products