PTS203

Traffic Signs

Traffic Signs, Roll-up Sign, 36X36, Fiberglass

Specifications

Material

Fiberglass

Overall Width (mm)

914.4

Overall Height (mm)

914.4

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

1-2 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Orange

Dimensions (In.)

36"

Legend

NONE

Maximum Overall Height (mm)

914.4

Part Features

Constructed of durable, flexible fiberglass, Insert into the four corner pockets of the Roll-Up Construction Sign to provide rigid support, Vertical support rib is the thicker of the two cross-ribs, For use with 36" diamond-shaped Roll-Up Construction Signs (sold separately)

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606025

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0179

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products