PVS0204W2103Y

Sign

NFPA 70E Arc flash label, 2.25" H x 4.5" W (57.2mm x 114.3mm), warning header, 'Arc flash & shock hazard appropriate PPE required...' (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Color

Black/Orange/White

Legend

Arc Flash & Shock Hazard Appropriate PPE Required

Legend Color

Black/Orange and White

Overall Size W x H (In.)

4.50 x 2.25

Type

Compact

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498352611

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

Customer drawing safety sign pvs and pps style 1

US English

Part Drawings

PPS0204, PVS0204, & PVS0305 Part Drawing

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Related Products