PVS0209D445Y

Safety Signs

Adhesive Sign, 2"H x 9"W, "Danger" Header Only, 1 sign/card, 5 cards/pk., RB/WH

Specifications

Material

Vinyl Adhesive

Color

Red/Black/White

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

9.00

Width (mm)

228.6

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

BLANK

Overall Size W x H (In.)

9.00 x 2.25

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498371317

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1852

Related Products