PVS0305W2101Y

Sign

NFPA 70E Arc flash label, 3.5" H x 5.0" W (88.9mm x 127.0mm), Warning header, 'Arc Flash &amp, Shock Hazard, Appropriate PPE Required' with detailed write-on area, vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.

Specifications

Product Type

Sign

Material

Vinyl Adhesive

Overall Width (In.)

5

Overall Width (mm)

127

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Legend

POTENTIAL ARC FLASH HAZARD, PPE REQUIRED.

Legend Color

Black and Orange/White

Number of Labels per Sheet

1

Overall Size W x H (In.)

5.00 x 3.50

Part Features

Highly visible colors and headers

Sign Header

WARNING

Signs Per Card

1

Type

Detailed

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498371319

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0771

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Part Drawings

Safety Sign PVS And PPS Style 1

US English

Part Drawings

Customer drawing safety sign pvs and pps style 1

US English

Related Products