PVS0305W2201Y

Safety Signs

Vinyl adhesive sign, 3.5" H x 5.0" W, warning header, 'Risk of fire or electric shock..' (legend), vinyl adhesive, orange and black/white, 2 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Height (In.)

3.50

Height (mm)

88.9

Width (In.)

5.00

Width (mm)

127.0

Header

WARNING

Legend

"RISK OF FIRE OR ELECTRIC SHOCK..."

Overall Size W x H (In.)

5.00 x 3.50

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498311045

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0062

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0622

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products