PVS0507W2201Y

Safety Signs

Vinyl Adhesive Sign, Warning Header, 'Risk Of Fire Or Electric Shock'.

Specifications

Material

Vinyl Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

7.00

Width (mm)

177.8

Header

WARNING

Legend

"RISK OF FIRE OR ELECTRIC SHOCK..."

Overall Size W x H (In.)

7.00 x 5.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498311046

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products