PVS0710B364Y

Safety Signs

Vinyl adhesive sign, 7.0" H x 10.0" W, blank header, 'Danger high voltage' (legend), vinyl adhesive, red/white, 1 sign/card, 1 card/package.

Specifications

Material

Vinyl Adhesive

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Red/White

Header

Header Not Included On Sign

Legend

DANGER HIGH VOLTAGE

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371327

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0063

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1563

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products