PVS0710D72Y-F

Safety Signs

Vinyl adhesive sign, 7.0" H x 10.0" W, danger header, 'Haute Tension' (legend), vinyl adhesive, red and black/white, 1 sign/card, 1 card/package - French.

Specifications

Material

Vinyl Adhesive

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

HIGH VOLTAGE

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340267

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0033

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.0833

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products