SEZ-RSC3

Self-laminating non-adhesive sign carrier, 12" x 9.5", rigid vinyl, clear, 5 pc. package quantity.

Specifications

Material

Plastic

Color

Clear

Height (In.)

9.50

Height (mm)

241.3

Width (In.)

12.00

Width (mm)

304.8

Carriers Per Pkg.

5

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

12.00 x 9.50

Signs Per Card

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371325

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0268

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2681

Resources

Catalog Cut Sheets

SEZ-SNC4 Product Page

US English

Related Products